Fire Alarm shutdown - Terminal Products February 19, 2024 17:27 Use for UC400/ Symbio or CSTI Control options. Break 24v power to the board as per document attached. Fire Alarm Shutdown - Terminal.docx 40 KB Download Articles in this section A2L FAQ - R454B Adjusting Fan speed - Terminal Products with ECM board Air-Fi Wireless Sensor - How to set up for standalone operation with UC and no SC+ present Air/ Fan balance for ECM controlled direct drive units Autoflow Valves - Test and balance Belimo actuator CQB24-3 - Wired as 3-wire 2 position Belimo Valve and Actuator Parts- Terminal Products Belimo- 3 way valve stem orientation Cannot see the Softset button Commissioning Mode for UC400 in TU See more Related articles Where do I wire a Smoke Detector or other shutdown device to a Medium Foundation for unit shutdown? Symbio™ 700 - Emergency Stop Input *LCU Smoke Detector Wiring and Installation Questions Odyssey Symbio Pairing B Wiring and Setup: Symbio Condenser or Heat Pump with SZVAV / 2 Speed Air Handler Belimo- 3 way valve stem orientation