Water Cooled [ PBL ]
- Extended Unloading and Minimum Capacity Timer
- Over Current Trip RTHA RTHB
- Liquid Level Sensor Checkout RTHC
- Interrupted Repair Work or Installations - Pueblo Products
- Evaporator and Condenser Tubes RTHD
- UCP2 Momentary Power Loss (MPL)
- Operational code A100
- Factory Nitrogen and Oil Charge Pueblo
- Motor Burn Cleanup Procedure RTHA/B
- Expected Approach Temperatures
- Starter Dry Run RTHC
- Low Differential Pressure Cool-Down Timer
- Starter Transition Failure with Chiller Off
- Starter Did Not Transition RTHB
- Transition Complete Input Shorted
- Phase Reversal RTHB/C/D
- bE8 Oil Flow Switch Closed
- Condenser Water Control for RTHD and RTWD
- Winding Temperature Sensor CHHA
- Condenser and Evaporator Tube Count RTHC
- Low evaporator temperature RTHC RTHD
- b5 Low Evaporator Refrigerant Pressure RTHA
- Evaporator Pump Pulling vs Push Through Evaporator
- DX Evaporator Baffles
- Convert from R134a to R513a Refrigerant RTWD
- Convert to Low Leaving Water Temperature CGW*
- High Pressure Cutout RTHA RTHB
- Phase Loss and Compressor Did not Accelerate Fully: IT SSS
- Discharge Line to Oil Separator Torque RTHD RTHC
- Demand Limit CCAF CGWF