Indoor Duct Furnace/ Vent piping- GL, GG or GZ March 11, 2024 21:10 GLND For the furnace they should use the attached. Referenced as GL but it used for Trane GL, Trane GG and Trane GZ models. Attachments GLND-SVX01C-EN_07112020.pdf 4 MB Download Articles in this section DX cooling option with A2L sensor- GRAA Sterling unit GRAA Heat exchanger removal Freeze Stat - GRAA Horizontal/Vertical Combustion Air Inlet Kit VFD- Lenze Drive information Maxitrol SC11 - 0-10 VDC controller for GRAA Indoor Duct Furnace/ Vent piping- GL, GG or GZ High limit and safety limit function - GRAA or Rooftop Sterling Heaters OD Air control with Siemens Controller RDG400 Minimum Position Function Modulation Valve Pressure Adjustment Procedure See more Related articles Symbio™ 700 - Unit Controller LED Legend Freeze Stat - GRAA High limit and safety limit function - GRAA or Rooftop Sterling Heaters LCU ReliaTel RTRM LED2 Diagnostic Testing Motor Horsepower and Amperage on GLND and GMND Duct Furnace