Electric Heater difference between 2023 ECC and 2018 ECB
Do the DOE 2023 ECC Medium Foundation units use the same electric heaters as DOE 2018 EBC Medium Foundation Units? Generation C units do not use the same heaters as Generation B units.
DOE 2018 Electric Heaters
| Digit | Description | Part Number |
|---|---|---|
| 0 | Without electric heater | |
| 10 | 10 KW electric heater | EHK-10CUL (230V) |
| 15 | 15 KW electric heater | EHK-15CUL (230V) |
| 25 | 25 KW electric heater | EHK-25CUL (230V) |
| 32 | 32 KW electric heater | EHK-32CUL (230V) |
| 41 | 41 KW electric heater | EHK-41CUL (230V) |
| 50 | 50 KW electric heater | EHK-50CUL (230V) |
| Heater Part Number | Description |
|---|---|
| EHK-14FUL | 13.9 KW electric heater (460V) |
| EHK-16FUL | 16.5 KW electric heater (460V) |
| EHK-25FUL | 25 KW electric heater (460V) |
| EHK-33FUL | 33 KW electric heater (460V) |
| EHK-41FUL | 41.5 KW electric heater (460V) |
| EHK-50FUL | 50 KW electric heater (460V) |
Heater Changes
DOE 2023 Electric Heaters:
| Heater Part Number | Description |
|---|---|
| BAYHTMA310A | 10 KW electric heater - 230V |
| BAYHTMA315A | 15 KW electric heater - 230V |
| BAYHTMA325A | 25 KW electric heater - 230V |
| BAYHTMA332A | 32 KW electric heater - 230V |
| BAYHTMA341A | 41 KW electric heater - 230V |
| BAYHTMA350A | 50 KW electric heater - 230V |
| BAYHTMA414A | 13.9 KW electric heater - 460V |
| BAYHTMA416A | 16.5 KW electric heater - 460V |
| BAYHTMA425A | 25 KW electric heater - 460V |
| BAYHTMA433A | 33 KW electric heater - 460V |
| BAYHTMA441A | 41.5 KW electric heater - 460V |
| BAYHTMA450A | 50 KW electric heater - 460V |
Attached below you can download the DOE 2023 electric heater IOM.
Click the e-library symbol for the latest version
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.