X39003797010 REV-B
Replacement Parameters
| Motor HP | 3 | 3 | 3 | 5 | 5 | 5 | 7.5 | 7.5 | 7.5 | 10 | 10 | 10 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Voltage | 208 | 460 | 575 | 208 | 460 | 575 | 208 | 460 | 575 | 208 | 460 | 575 |
| Class J Replacement Fuse Sizes | 10.2 | 5.0 | 4.0 | 14.5 | 6.8 | 5.5 | 21.6 | 9.5 | 7.7 | 25.2 | 12.6 | 10.1 |
Replacement Parameters Table
Note: Follow Listed Sequence When Updating VFD Parameters
| Parameter | Description | Parameter Setting |
|---|---|---|
| 0-03 | Regional Settings | North America [1] |
| 0-06 | Grid Type | 200-240 V/60 Hz [102]; 440-480 V/60 Hz [122]; 525-600 V/60 Hz [132] |
| 0-40 | [Hand on] - Key on LCP | Disable [0] |
| 1-20 | Motor Power [HP] | 3, 3, 3, 5, 5, 5, 7.5, 7.5, 7.5, 10, 10, 10 |
| 1-22 | Motor Voltage | 208, 460, 575, 208, 460, 575, 208, 460, 575, 208, 460, 575 |
| 1-24 | Motor Current | 10.2, 5.0, 4.0, 14.5, 6.8, 5.5, 21.6, 9.5, 7.7, 25.2, 12.6, 10.1 |
| 1-25 | Motor Nominal Speed | 1750, 1750, 1750, 3450, 3450, 3450, 3450, 3450, 3450, 1750, 1750, 1750 |
| 1-73 | Flying Start | Enabled [1] |
| 1-90 | Motor Thermal Protection | ETR Trip 1 [4] |
| 2-00 | DC Hold / Preheat Current | 0 |
| 2-01 | DC Brake Current | 0 |
| 2-04 | DC Brake Cut In Speed [HZ] | 10 |
| 3-15 | Reference 1 Source | Analog In 54 [2] |
| 3-16 | Reference 2 Source | No Function [0] |
| 3-17 | Reference 3 Source | No Function [0] |
| 3-41 | Ramp 1 Ramp up Time | 30 |
| 3-42 | Ramp 1 Ramp Down Time | 30 |
| 4-12 | Motor Speed Low Limit [HZ] | 38 |
| 4-14 | Motor Speed High Limit [HZ] | 60 |
| 4-18 | Current Limit | 115 |
| 5-12 | Terminal 27 Digital Input | Coast Inverse [2] (setting 0-03 to North America changes this to External Interlock so has to be reset to Coast Inverse and "Off/Reset" button pushed) |
| 5-13 | Terminal 29 Digital Input | No operation [0] |
| 5-40 | Function Relay | Relay 1 active No alarm, Relay 2 active Motor Running |
| 6-24 | Terminal 54 Low Ref./Feedb. Value | 38 |
| 14-01 | Switching Frequency | 10 kHz |
| 14-12 | Function at Mains Imbalance | Derate |
| 14-20 | Reset Mode | Automatic Reset x 5 |
| 14-50 | RFI Filter | Off (Also have to remove screw on side of VFD) |
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.