Used With
Precedent = FIADMPR003*
Large Foundation = BAYDMPR301*
| Model Number: | Used With: |
|---|---|
| BAYDMPR301* | E/GBC*180-300 and E/GDK*180-300 |
| FIADMPR003* | T/YS*180-300, T/YH*180-300, W/D/G**150-300 |
Installation Instructions Manual
Click the e-library symbol for the latest version of the 0 to 25% Manual Fresh Air Damper.
Maximum Fresh Air CFM
| Unit | Max CFM |
|---|---|
Y/TH*150, W/D/G**150 |
1250 |
Y/TS*180, Y/TH*180, W/D/G**180, E/GBC 180, E/GDK*180-300 |
1500 |
Y/TS*210, Y/TH*210, W/D/G**210, E/GBC 210, E/GDK*180-300 |
1750 |
Y/TS*240, Y/TH*240, W/D/G**240, E/GBC 240, E/GDK*180-300 |
2000 |
Y/TS*300, Y/TH*300, W/D/G**300, E/GBC 300, E/GDK*180-300 |
2500 |
Manual Fresh Air Accessory Airflow
Y/TS*180-300, Y/TH*150-300, W/D/G**150-300, and E/GBC 180-300
Return Static -- Inch W. G.
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.