Mixed Air Sensor Information
Mixed Air Sensor:
- Four Inch Probe Comes With 12 Inches of Plenum Rated Cable and Two Female 1/4" Quick Disconnects.
- 3,000 Ohm NTC (Negative Temperature Coefficient) Type II Thermistor.
- Micrometl Part Number TE-701-BX-10-A or 9901-0001
- The Mixed Air Sensor connects to the Purple and Green wires (connected to the T and T1 on the W7212) on both economizers.
BAYECON310 & 311 MAT Temp Chart
| TEMP F | TEMP C | R (KOHMS) | DC VOLTS |
|---|---|---|---|
| 33.8 | 1 | 9.576 | 3.910 |
| 35.6 | 2 | 9.092 | 3.882 |
| 37.4 | 3 | 8.636 | 3.894 |
| 39.2 | 4 | 8.204 | 3.853 |
| 41.0 | 5 | 7.796 | 3.829 |
| 42.8 | 6 | 7.412 | 3.790 |
| 44.6 | 7 | 7.048 | 3.749 |
| 46.4 | 8 | 6.705 | 3.713 |
| 48.2 | 9 | 6.380 | 3.674 |
| 50.0 | 10 | 6.073 | 3.634 |
| 51.8 | 11 | 5.782 | 3.590 |
| 53.6 | 12 | 5.507 | 3.550 |
| 55.4 | 13 | 5.247 | 3.507 |
| 57.2 | 14 | 5.000 | 3.420 |
| 59.0 | 15 | 4.767 | 3.373 |
| 60.8 | 16 | 4.545 | 3.328 |
| 62.6 | 17 | 4.335 | 3.283 |
| 64.4 | 18 | 4.136 | 3.239 |
| 66.2 | 19 | 3.948 | 3.180 |
| 68.0 | 20 | 3.769 | 3.157 |
| 69.8 | 21 | 3.599 | 3.118 |
| 71.6 | 22 | 3.437 | 3.080 |
| 73.4 | 23 | 3.284 | 3.034 |
| 75.2 | 24 | 3.138 | 3.007 |
| 77.0 | 25 | 3.000 | 2.971 |
| 78.8 | 26 | 2.869 | 2.932 |
| 80.6 | 27 | 2.744 | 2.896 |
| 82.4 | 28 | 2.625 | 2.860 |
| 84.2 | 29 | 2.512 | 2.824 |
| 86.0 | 30 | 2.404 | 2.787 |
| 87.8 | 31 | 2.301 | 2.750 |
| 89.6 | 32 | 2.204 | 2.714 |
| 91.4 | 33 | 2.111 | 2.675 |
| 93.2 | 34 | 2.023 | 2.639 |
| 95.0 | 35 | 1.938 | 2.600 |
| 96.8 | 36 | 1.858 | 2.561 |
| 98.6 | 37 | 1.781 | 2.526 |
| 100.4 | 38 | 1.708 | 2.484 |
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.