0 to 100% Standard Economizer – Downflow
| Model Numbers: | Used With: |
|---|---|
| BAYECON310* | EBC 090-150, GBC 090-150 |
Foundation™ Packaged Cooling and Gas/ Electric 7.5 to 12.5 Tons
Introduction
Read this manual thoroughly before operating or servicing this unit. See the download link below.
General Information
The barometric relief hood is sized to provide up to 100% relief. It is designed to meet low leak requirements to prevent infiltration of air when closed.
Parts List
Table 1. Economizer component list
| Component | Description |
|---|---|
| 1 | Economizer assembly |
| 2 | Hood Package |
| 2a | Hood Top |
| 2b | Side A (Left) |
| 2c | Side B (Right) |
| 2d | Center Divider |
| 2e | Aluminum Filter |
| 3 | Parts Bag |
| 3a | Screw Bag |
| 3b | Mixed Air Sensor |
Figure 1. BAYCON310* package contents
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.