The TCI-R comm3/4 communicating interface on a Reliatel Voyager 25T high-efficiency unit allows for seamless communication and integration with other systems. It enables advanced monitoring, control and diagnostics capabilities, enhancing the overall efficiency and performance of the unit.
On the Reliatel Voyager II 25 Ton T/YHD300"G" units where you have 4 stages of cooling, the TCI-R (comm3/4) was not updated to work with the 4 stages. If you purchase a TCI-R and put on a 25T high efficiency unit, the third compressor would not come on at all. Only two compressors would run in this unit.
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.