Text in Fig. 1 image above.
- Flame Sensor (3 burner shown)
- Spark Electrode (not shown)
- Primary Air Inlet Nozzle
- 90 degree elbow flange
- End Fittings 1/2" npt x 3/8 flare
- Gas Meter Screw
- Field Connection Bracket w. welded steel coupling
- Dormont Flex Connector Tubing 20 series - 6" long
- EBM Premix Blower / Valve Assembly
- Inlet Air Restrictor
- Mounting Boss for Flame Sensor on 2 burner
- Mounting Tab Flame Rollout Switch
Text in Fig. 2 below
- Flame Sensor
- Single Sped INDUCER
- INLET AIR Venturi
- FLUE Pipe
- EBM Gas Valve
- Pressure Switch
- E-Box 24V
- Low Ambient Cutoff Switch
- Flexible Metal Connector
- Gas Meter Screw
- 1/2" NPT(F) Field Connection
- EBM Premix Blower
- Spark Electrode
- Interconnecting Manifold
- Premix Burner Box
- Flame Rollout Switch
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.