To control primary air
NRV118 Venturi Insert P/N Cross Reference
| New Venturi P/N | Displacement Size | Old Venturi P/N | Description | |
|---|---|---|---|---|
| 573 | 27453.39573 | Full Open | 27453.39532 | 42KW Insert (NRG118) |
| 572 | 27453.39572 | 12.5 mm | 27453.39533 | 28KW Insert (NRG118) |
| 571 | 27453.39571 | 15.0 mm | 27453.39534 | 23KW Insert (NRG118) |
| 535 | 27453.39570 | 16.5 mm | 27453.39535 | 14.5KW Insert (NRG118) |
Text in the image below
- Primary Air Inlet Nozzle Cone
3-digit nozzle number on the tip of the nozzle
Note
- Nozzle 570 is the same as the 535, The supplier changed the part number.
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.