VRF SC Gateway Plus is V 2.5 , The programming and connections are the same in a V 2.0 , V 2.5 offers a few more features , including setting a Heatpump up for mixed mode operation , Newer Versions are avalible at Samsung's website . This is used with the R1/2 Link from the Outdoor unit .
VRF SC BACNET GATEWAY/ V 2.5
Articles in this section
- COMPRESSOR CHANGE OUT PROCEDURE
- REPLACING THE MAIN CONTROL BOARD
- E-206/C001/C002/C003/4
- VRF PRODUCT OPTION CODES
- E-163
- Trane/Samsung Prospace Wireless remote
- VRF Application Guide
- VRF Firmware for 2017 Next Generation Products
- Mode Control Unit (MCU)
- VRF TOUCHSCREEN CONTROLLER