- With the HUB, INVERTER and FAN PCB Board verify voltage going to those boards before condemning.
- CN401 OR 402 Should be at least 150 VDC and not exceeding 400 VDC, VDC below these values point to the Inverter board needing replacement, providing the 250 v are present at CN13 At the inverter board.
E-206/C001/C002/C003/4
Articles in this section
- COMPRESSOR CHANGE OUT PROCEDURE
- REPLACING THE MAIN CONTROL BOARD
- E-206/C001/C002/C003/4
- VRF PRODUCT OPTION CODES
- E-163
- Trane/Samsung Prospace Wireless remote
- VRF Application Guide
- VRF Firmware for 2017 Next Generation Products
- Mode Control Unit (MCU)
- VRF TOUCHSCREEN CONTROLLER