Wireless Zone Sensor for WTS, WZS, and WDS
Product Data Sheet
Trane™ wireless sensors are an ideal alternative to wired sensors with the advantage of easy and flexible installation. The wireless feature allows for quick mounting in optimal locations for space comfort while minimizing installation time and relocation expense. The radio is designed specifically for this application and provides excellent signal range, long battery life, and reliable operation.
Trane wireless sensors are compatible with Trane unit controllers, approved for use in most worldwide locations, and are available in three models:
- Universal Display (WDS)
- Temperature-Only (WTS)
- Setpoint/Occupancy Override (WZS)
Features, Benefits, and Part Numbers
1. Features & Benefits Table
| Model/Category | Features | Benefits |
|---|---|---|
| All Models | Reduces installation time and expense | Reduces project expense and risk |
| Location flexibility |
Reduces life cycle costs due to: • The ease of optimal mounting • Improved aesthetics • Comfort for higher productivity and ROI |
|
| Reliable operation | Minimal operation expenses, increased up-time, and increased ROI | |
| WDS | Easy-to-use interface | Clear and simple monitoring and control |
| Universal configurations | Can be configured for any Trane system and customer preference | |
| WTS | Simplicity | Eliminates local temperature control when higher control level is required |
| WZS | Local control | Provides limited occupant temperature control and timed occupancy overrides |
2. Model Part Numbers Table
| Category | Models | Part Number | BAYSENS | Global Parts |
|---|---|---|---|---|
| Sensors | Universal Display (WDS) | X1379082201 | SEN01428 | |
| Temperature-only (WTS) | X13790821 | SEN01427 | ||
| °F Setpoint/Override (WZS) | X13790492 | SEN01364 | ||
| °C Setpoint/Override (WZS) | X13790494 | SEN01366 | ||
| Receiver | 100 mW (milliwatt) 16 Channel (North America) | X13790854 | SEN01544 | |
| Sensor/Receiver Sets | Universal Display (WDS) | X1379082401 | BAYSENS050A | SEN01430 |
| Temperature-only (WTS) | X1379082301 | SEN01429 | ||
| °F Setpoint/Override (WZS) | X13790496 | SEN01367 | ||
| °C Setpoint/Override (WZS) | X13790498 | SEN01368 |
Click the e-library symbol for the latest version
IOM Manual
Click the e-library symbol for the latest version
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.