Notes
- The RTRM, upon power-up, looks for a zone temperature input (J6-1, J6-2). If it doesn’t see one, it ignores zone sensor inputs and looks for thermostat (RGYW) inputs. However, if the unit detects a valid zone temperature input at startup, the thermostat (RGYW) inputs are ignored. A programmable zone sensor takes precedence over either input when connected, and an ICS system takes the highest priority.
- For Symbio on power-up, the module looks for a zone sensor input (J19-1, J19-2). The Symbio Module will show a Space Temperature Input and/or Active alarm if it doesn't see one. The unit controller must be configured for a Single Setpoint Zone Sensor.
| Accessory Model # | Zone Sensor Module Description | Required # Conductors | Terminal Connections at J6 RTRM Module (ReliaTel) | Terminals Connections at UC-J19 Symbio Module |
| Heat/Cool | ||||
BAYSENS106* |
Single Set Point / Manual Change Override | 4 | 1, 2, 3, 4 | 1, 2, 3, 4 |
BAYSENS108* |
Dual Set Point manual / Auto Change Over | 5 | 1, 2, 3, 4, 5 | 1, 2, 3, 4, 5 |
BAYSENS110* |
Dual Set Point with LEDs Manual / Auto Change Over | 10 | 1, 2, 3, 4, 5 , 6, 7, 8, 9, 10 | Not Compatible |
BAYSENS119* |
Programmable with Night Setback and LCD Indicator | 3 - 7 | 7, 8, 9, 10, 11, 12, 14 (7 - 10 are optional) | Not Compatible |
BAYSENS077* |
Remote Sensor | 2 | 1, 2 | 1, 2 |
BAYSENS135* |
Digital Dual Set Point with Manual / Auto Changeover | 11 | 1, 2, 3, 4, 5, 6, 7, 8, 9, 10 | 1, 2, 3, 4, 5, 6, 7 |
| Heat Pump |
|
|||
| BAYSENS107* | Single Set Point Manual Changeover | 6 | 1, 2, 3, 4, 6, 7 | Not Compatible |
| BAYSENS109* | Dual Set Point with LEDs Manual / Auto Changeover | 10 | 1, 2, 3, 4, 5, 6, 7, 8, 9, 10 | Not Compatible |
| BAYSENS119* | Programmable with Night Setback and LCD Indicators | 3 - 7 | 7, 8, 9, 10, 11, 12, 14 (7 - 10 are optional) | Not Compatible |
| BAYSENS077* | Remote Sensor | 2 | 1, 2 | 1, 2 |
BAYSENS074* |
Temperature sensors |
3 |
1, 2, 3 |
1, 2, 3 |
Zone Sensor Literature
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.