The BCI2-R is not compatible with the (BST) BACnet Setup Tool Software
- The (BST) BACnet Setup Tool Software is Not Compatible with the new BCI2-R v8.00.0025 for 3rd party BAS integration and is only compatible with BCI-R v7.03.008
- 3rd Party Integrators are going to need to connect to BCI2-R using Web browser 198.80.18.1
Once connected to BCI2-R via Web browser, Integrator can use either "Tools/BAS Control Selection" to switch control of the available points from "Local" to "BAS" or use the "Points", to view available Analog Outputs, Binary Output or Multistate Output to reset the points "out of service" property to "in service" and "override" the current value
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.