Ports displayed in Image 1, above.
- Discharge Check Valve
- Oil Pressure Before Filter
- Oil Filter Housing
- Oil Temperature Sensor
- Oil Control Valve
- Oil In from Oil Cooler
- Bearing Housing to Rotor Housing Mating Surface
- Piston Chamber Pressure Port
- Unload Solenoid
- Load Solenoid
- Oil Pressure After Filter
Ports showing in image 2, above.
- Bearing housing to Rotor Housing Mating Surface
- Female Step Unloader
- Signal from solenoid valve
- Suction pressure when NOT energized.
- Discharge pressure when energized.
- Oil in from Oil Cooler
- Discharge Pressure Always
Additional details
Facts
- Air-Cooled Chiller