- Ensure gasket surfaces on head and tube sheet are dry and clean of all foreign matter. The head cavity and inside of tube sheet should also be dry and free of foreign matter. Visually inspect sealing surfaces for damage or irregularities.
- Attach gaskets and heads to evaporator. For 240-400 ton evaporators use a small amount of super glue to secure gasket to the horizontal head ribs. Do not apply super glue to the outside perimeter or vertical section of the gasket.
- Assure the head and gasket are coordinated and properly oriented.
- Tighten and Torque the bolts using the proper sequence and to the proper torque value.
Torque the outside bolts first using a basic star pattern, and then torque the center bolts starting at the top and alternating top to bottom.
Torque reference tables
Torque reference table 1
| 70-140 Ton | 155-200 Ton | 215-400 | ||||||
|---|---|---|---|---|---|---|---|---|
| Qty | Size | Torque | Qty | Size | Torque | Qty | Size | Torque |
| 22 | 1/2 - 13 | 85 ft-lbs | 28 | 1/2 - 13 | 85 ft-lbs | 30 | 5/8 - 11 | 85 ft-lbs |
| 4 | 5/8 - 11 | 85 ft-lbs | 6 | 5/8 - 11 | 85 ft-lbs | 9 | 3/4 - 10 | 165 ft-lbs |
Torque reference table 2
| 20-60 Ton Air Cooled | 20-60 Ton Water Cooled | ||||||
|---|---|---|---|---|---|---|---|
| Qty | Size | Torque | Qty | Size | Torque | ||
| 20-25 Ton | 20 | 1/2 - 13 | 85 ft-lbs | 20-25 Ton | 20 | 1/2 - 13 | 85 ft-lbs |
| 30 Ton | 24 | 1/2 - 13 | 85 ft-lbs | 30 Ton | 24 | 1/2 - 13 | 85 ft-lbs |
| 40 Ton | 32 | 1/2 - 13 | 85 ft-lbs | 40 Ton | 32 | 1/2 - 13 | 85 ft-lbs |
| 50-60 Ton | 32 | 1/2 - 13 | 85 ft-lbs | 50-60 Ton | 32 | 1/2 - 13 | 85 ft-lbs |
Additional details
Other Question/Problem/Cause Statements
- DX evaporator head installation
- evaporator torque
- torque of bolts on evaporator heads
- waterbox torques
Facts
- Air-Cooled Chiller (Pueblo) (RTAA 130-400 Ton)
- Air-Cooled Chiller (Pueblo) (RTAA 70-125 Ton)
- Water-Cooled Chiller (Pueblo) (RTWA)
- Compressor Chiller (Pueblo) (RTUA)
- Water-Cooled Chiller (PBL) (CGWA, CGWB, CGWC, CCAA, CCAB, CCAC)
- Water-Cooled Chiller (PBL) (CGWD, CGWE, CGAD, CGAE, CCAD, CCAE)
- Water-Cooled Chiller (Pueblo) (CGWF, CCAF)
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.