The following documents can be downloaded via E-Library
| Document Number | Description |
|---|---|
| Product Catalog | |
| RLC-PRC016-EN | 70-125 Ton |
| RLC-DS-2 | 130-400 Ton |
| RLC-PRC028-EN | RTAA 70-125 Ton Remote Evaporator |
| RTAA Installation Manuals | |
| RTAA-SVX01A-EN | Installation Operation and Maintenance 70-125 ton |
| RTAA-IOM-3 | Installation Operation and Maintenance 130-400 ton |
| RTAA-IOM-2 | Installation Operation and Maintenance Remote Display |
| RTAA-SVN01B-EN | Field Installed Oil Cooler |
| RTAA-SVN02A-EN | Field Installed Sound Attenuator 70-125 Ton |
| RTAA-SVN03A-EN | Field Installed Sound Attenuator 130-215 Ton |
| RTAA-SVN04A-EN | Field Installed Sound Attenuator 240-400 Ton |
| RTAA-SVN05C-EN | Field Installed Louvers 70-125 Ton |
| ACC-SVN32A-EN | LCI-C Installation Guide |
| PART-SVN92A-EN | LonTalk Communications Interface for CGAF, RTAA, RTWA and RTUA Chillers |
| RTAA Service Bulletins - General Unit Literature | |
| PROD-SVB06A-EN | Discharging Capacitors in HVAC Systems |
| RTAA-SB-1 | Chilled Water Pump Interlock |
| RTAA-SB-2 | Wye-Delta Starter Miswiring (RTAA-CSB-2) |
| RTAA-SB-3 | Incorrect Heat Tape Evap (RTAA-CSB-3) |
| RTAA-SB-6B | Clean-Up Procedure After a Motor Burnout |
| RTAA-SB-10 | Pumpdown/Evacuation Procedures |
| RTAA-SB-19 | Heat Tape Failure (RTAA-CSB-19) |
| RTAA-SB-20 | Air Cooled Units in Corrosive Environment |
| RTAA-SVB003-EN | Cutler-Hammer Starter w/Freedon Series 4 and 5 Contactors (RTAA-SVC003-EN) |
| RTAC-SVG01A-EN | Coil Cleaning |
| RLC-SVB11A-EN | Precautions When Working on Energized Screw Chillers |
| RLC-SVB25A-EN | RTAA/RTAC/RTCA Fan Deck Redesign |
| RLC-SVB37A-EN | RTAA/RTAC/RTWA/ Circuit Breaker/Disconnect Handle Shield |
| RLC-SVB40A-EN | Circuit Breaker Handle Shield (RLC-SVC40A-EN) |
| RTAA Service Bulletins - 70-125 Ton Unit Literature | |
| RLC-SVD03A-EN | Control Operation, Setup and Troubleshooting 70-125 Ton |
| RTAA-SB-9 | See RLC-SVD03A-EN |
| RTAA-SB-14 | 70-125 Unknown Diagnostics 70-125 (b73 &b74) (RTAA-CSB-14) |
| RTAA-SB-17 | 70-125 Service Pumpdown Mode |
| RTAA-SVB01B-EN | Condenser Fan Variable Speed Drive Failures (RTAA-SVC001-EN) |
| RTAA-SVB002-EN | Clear Language Display (RTAA-SVC002-EN) |
| RTAA-SVB04B-EN | Cutler-Hammer Circuit Breakers (RTAA-SVC04B-EN) |
| RTAA-SVB07A-EN | Compressor Module Software (RTAA-SVC07A-EN) |
| RTAA-SVB10B-EN | Compressor Module (RTAA-SVC10C-EN) |
| RTAA-SVB15A-EN | 70-125 Ton Overcharge |
| RTAA-SVD02A-EN | New EXV - RTAA, RTWA, RTUA |
| RLC-SVB15A-EN | Contactor Coil Replacement (RLC-SVC15A-EN) |
| RTAA Service Bulletins - CHHN (GP) Compressor Literature | |
| RTAA-SVB11A-EN | CHHN Oil Control Valve |
| RTAA-SVB12A-EN | CHHN Piston Replacement |
| RTAA-SVB17B-EN | Motor Terminal Corrosion |
| HCOM-SB-85 | 30-60 Ton GP (CHHN) Compressor Motor Terminal Retrofit |
| RTAA Service Bulletins - 130-400 Ton Literature | |
| RTAA-SB-5 | Control Operation, Setup and Troubleshooting 130-400 Ton |
| RTAA-SB-7C | EXV Drive Motor Failure (RTAA-CSB-7) |
| RTAA-SB-11 | 240-300 Relief Valve Fitting Breakage (RTAA-CSB-11) |
| RTAA-SB-12 | 130-400 Troubleshooting High Pressure Cutout and Low Oil Flow Diagnostics |
| RTAA-SB-13 | 130-400 Keypad Replacement |
| RTAA-SB-15 | 240-300 Revised Refrigerant Charge |
| RTAA-SB-21 | 130-400 Fan Staging Upgrade |
| RTAA-SB-22 | Missed Outdoor Air Temperature Sensor (RTAA-CSB-22) |
| RTAA-SVB023-EN | Incorrect Relief Valve - Service Bulletin (RTAA-SVC023-EN) |
| RTAA-SVB05A-EN | Revised Refrigerant Charge (215 T) |
| RTAA-SVB06A-EN | Single Point Power Retrofit (RTAA-SVC06A-EN) |
| RTAA Service Bulletins - CHHB (Intermediate) Compressor Literature | |
| RTAA-SVD01A-EN | CHHB compressor Trouble Shooting |
| RTAA-SB-4 | Slide Valve Operation Trouble Shooting |
| RTAA-SB-8 | 130-400 ton Compressor Replacement and Oil Injection Check Valve |
| RTAA-SB-18 | 100 ton Compressor Lip Seal Failure (RTAA-CSB-18) |
| RTAA-SVB08B-EN | CHHB Compressor Motor Terminal Rework |
| RTAA-SVB09C-EN | CHHB Piston Rebuild |
| RTAA-SVB14A-EN | CHHB - Bearing Housing to Rotor/motor housing O-ring Replacement |
| RTAA Service Alerts | |
| RTAA-SVB212-EN | Incorrect Relief Valve - Service Alert |
| RTAA-SVA13A-EN | High Oil Temp 30-40 ton Compressors |
| RTAA-SVA16A-EN | Compressor Modules |
| RTAA-SVA18A-EN | Heat Tape Wiring |
| RLC-SVA01A-EN | 1U1 Module Failures |
| RLC-SVA37A-EN | RTAA/RTAC/RTWA Circuit Breaker/Disconnect Handle Shield |
| RLC-SVA36A-EN | RTAA and RTAC Fan Blade Failure |
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.