What is the minimum ambient air temperature for this chiller?
Extreme Low Ambient Option
- ACR -20°F operation ( -15°F start)
- CGAM -20°F CGAM with microchannel condenser coils
Low Ambient Option
- CGAM 0°F CGAM (WIDE Ambient Option)
- ACS/ACX -20°F
- RTAC 0°F
- RTAF -4°F
- ACR 0°F
Standard Ambient Option
- CGAM 32°F (HIGH Ambient Option)
- ACS/ACX 32°F
- RTAC 25°F
- RTAF 14°F
- ACR 32°F
FREE COOLING option, minimum ambient operation:
- RTAF -20°F in free cooling mode only
- ACR -40°F in free cooling mode only
Additional details
Other Question/Problem/Cause Statements
- What is the minimum ambient temperature for this chiller?
- What is the minimum operating and starting ambient temperature for this chiller?
- What is the min air temp?
- Can the chiller operate at -15F ambient?
- Minimum ambient operation for ACX
Facts
- Air-Cooled Chiller (Pueblo) (CGAM 20-130 Ton)
- Air-Cooled Chiller (Pueblo) (RTAF)
- Air-Cooled Chiller (Pueblo) (RTAC)
- Air-Cooled Chiller (Pueblo) (RTAE ACR)
- Air- Cooled Chiller (Pueblo) (ACS ACX)
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.