This solution is intended to provide individual replacement parts for the RTAA discharge line kit part number KIT08054.
KIT08054 individual parts.
| Qty | Part # | Description |
|---|---|---|
| 1 | RNG01406 | O-Ring; 2.859 ID x 0.139 Round |
| 1 | RNG01410 | O-Ring; 3.859 ID x 0.139 Round |
| 1 | FLG0883 | Discharge Flange |
| 1 | FLG00545 | Discharge Flange |
| 2 | VAL07336 | Ball Valve; 2 5/8" ODS |
| 1 | ADP00867 | NLA; See Drawing |
| 4 | VAL01483 | Valve Body; -.44-20 THD x 0.25 ODS |
Secure the following tubes locally.
| Qty | Length | Description |
|---|---|---|
| 2 | 19" | 2.62 OD x 0.080 wall seamless copper |
| 1 | 18" | 2.62 OD x 0.080 wall seamless copper |
| 1 | 15" | 2.62 OD x 0.080 wall seamless copper |
| 1 | 11" | 4.12 OD x 0.110 wall seamless copper |
See attached for the ADP00867 drawing that is no longer available.
Additional details
Other Question/Problem/Cause Statements
- What individual parts were included in the KIT08054 RTAA discharge line kit?
- Can I get a drawing for the ADP00867 that is no longer available?
- Why is KIT08054 NLA?
- What is included in the NLA KIT08054?
Facts
- KIT08054
- RNG01406
- RNG01410
- FLG00883
- FLG00545
- VAL07336
- VAL01483
- ADP00867
- RTAA
- Discharge line kit
- General
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.