The following data is an estimate of compressor weights that should be used when servicing Helirotor compressor units. These weight and dimensions are for the bare and dry compressor. No packaging materials are included even thought they are shown in the photos.
Table 1. GP Compressors CHHN
| Size | Weight lb (kg) | Length Inch (mm) | Width Inch (mm) | Height Inch (mm) |
|---|---|---|---|---|
| 35 ton | 754 (342) | 35 (890) | 13 (330) | 14 (360) |
| 40 ton | 796 (361) | 35 (890) | 13 (330) | 14 (360) |
| 50 ton | 796 (361) | 35 (970) | 14 (360) | 15 (380) |
| 60 ton | 796 (361) | 35 (970) | 14 (360) | 15 (380) |
Table 2. Intermediate Compressor CHHB
| Size | Weight lb (kg) | Length Inch (mm) | Width Inch (mm) | Height Inch (mm) |
|---|---|---|---|---|
| 70 ton | 950 (430) | 42 (1070) | 18 (460) | 16 (410) |
| 85 ton | 1091 (500) | 45 (1140) | 18 (460) | 16 (410) |
| 100 ton | 1172 (530) | 45 (1140) | 18 (460) | 16 (410) |
Table 3. Series R Compressors CHHA
| Size | Weight lb (kg) | Length Inch (mm) | Width Inch (mm) | Height Inch (mm) |
|---|---|---|---|---|
| 120 - 150 ton | 2530 (1150) | 83 (2110) | 24.5 (620) | 27 (690) |
| 170 - 215 ton | 2950 (1340) | 90 (2290) | 25.5 (650) | 30 (760) |
| 255 - 300 ton | 4200 (1900) | 90 (2290) | 30.5 (775) | 34 (860) |
| 380 - 450 ton | 6300 (2860) | 90 (2520) | 34 (860) | 39 (990) |
Additional details
Other Question/Problem/Cause Statements
- Weights & dimensions for replacement Helirotor compressors?
- What does a screw compressor weigh?
- What are the dimensions of a screw compressor?
- What is the shipping weight of a screw compressor?
Facts
- Compressors, Rotary
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.