On occasion, it is necessary to disassemble a chiller. During this process, the compressor terminals are prone to damage, and it is recommended that they be protected while being moved.
The Trane part number for this block is BLK01009. If you desire to make your own, the attached drawing shows the dimensions of a protector that could be mounted before the starter panel is removed to ensure a higher level of protection.
The material used could be UMHW polyethylene, wood, metal, or any other material that would provide a buffer to the porcelain "spark plugs".
In addition to the block, secure 2 pieces of M10 all-thread (6" long) as well as washers and nuts to secure the block.
In the event that a terminal is damaged, see RTHC Terminal Replacement/Compressor Separation for more information.
For more information on RTHC unit disassembly, see RTHC Unit Disassembly, attached below as rthc-sb-2.pdf.
Additional details
Other Question/Problem/Cause Statements
- CHHC Motor Terminal Protector
Facts
- RTHC (Pueblo)
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.