The RTAF chiller will be built standard with low noise fans and EC fan motors. Each condenser fan motor will have a permanent magnet motor and integral VSD for increased efficiency and lower sound at part load conditions.
Motor and fan are built as an assembly and are not separable.
Information on the low noise fan
- Low noise fan blade will be constructed of polymeric material
- Meets accelerated UV tests following ASTM G155
- 5 blades
- Dynamically balanced and direct drive
- Nominal Speed
- 115T to 180T is 810 RPM
- 200T to 500T is 909 RPM
Information on EC fan motor
- ECM motor
- Permanent magnet motor
- Integral variable speed drive
- Permanently lubricated ball bearings
- Internal temperature and current overload protection
- Overload and overcurrent protection - provided by VSD
- Meets IP54 (resistance to external environment aggressions)
- Motor insulation is Class F\
- Motor FLA (HP)460/480V 60Hz - 2.8A
- 400V 50Hz - 3.5A
- 380V 60Hz - 3.4A
- Motor HP is 2.6 at max RPM
Information on Condenser Fan VSD
- Overload protection
- Overcurrent protection
- Under/Over voltage protection
- Over temperature protection
Visual for Fan/Motor Assembly — RTAF Fan Deck Assembly.pdf (found attached below)
Additional details
Other Question/Problem/Cause Statements
- Are the fans composite material?
- Are the fans low noise?
- What is the fan motor FLA?
- Does the fan motor have a permanent magnet motor?
- Information on the RTAF fans
- Are the RTAF condenser fans use EC motors?
- Information on the RTAF fan motor
- Fan material
- What is the maximum speed of the RTAF condenser fans?
- What is the fan motor insulation class?
- Do the fans have under/over voltage protection?
Facts
- Air-Cooled Chiller (Pueblo) (RTAF)
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.