RTAC - 200 and 230 VAC Chillers
Condenser Fan Motor Fuse(s) blowing in configuration where there are 4 condenser fan/motors connected to a 30 AMP fuse source.
Review of the Fan Motor Current for 200 and 230 VAC chillers shows the 30 AMP fuse selection is too small under certain conditions. Review of the calculations shows a 40 AMP fuse would be more appropriate in the circuit.
40 AMP Fuse and Fuse Holder Information:
- Fuse: X13111172100 ( single fuse )
- Fuse Holder: X13111171010 ( 40 AMP fuse holder accommodates 3 fuses )
These changes affects the following:
- Fuses for Circuit 1 (1F1, 1F2, 1F3) and Circuit 2 (1F7, 1F8, and 1F9)
- Unit Size, Efficiency Level, and Ambient configurations:140T Extra Efficiency, Standard and High Ambient
- 155T High Efficiency, Standard and High Ambient
- 170T High Efficiency, Standard and High Ambient
- 185T Standard Efficiency, Standard and High Ambient
- 200T Standard Efficiency, Standard and High Ambient
Changes
- Engineering has updated the BOM to reflect this change.
Wiring schematics will not reflect these changes. Please make the required changes in existing schematics.
Circuit 1 (click to enlarge) Circuit 2 (click to enlarge)
Additional details
Other Question/Problem/Cause Statements
- Condenser Fan Motor Fuse Blowing?
- Fuse Failure?
- Fan Fuse Failure?
- Fan Fuse Blowing?
- Condenser Fans Fuse Blowing?
- Condenser Fuses Blowing?
- Condenser Fuses Opening?
- Fan Motor Fuse Failure?
- Fan Motor Fuse Blowing?
- Condenser Motor Fuse Blowing?
- Condenser Fan Motor Fuse Failure?
- 30 AMP fuse(s) blowing?
- Condenser 30 AMP fuse blowing?
Facts
- RTAC
- Air-Cooled Chiller (Pueblo) (RTAC)
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.