Communication Wire Info.
Use the correct communication wire to ensure reliable communication between the Condenser and the Air Handler.
Recommended wire Part Number(s) are below.
Other wire may be used if it conforms to the following physical characteristics:
- Twisted pair (2-conductor) plus shield.
- Characteristic Impedance: 100 and 130 ohms.
- Distributed capacitance between conductors: < 100 pF/m.
- Distributed capacitance between conductor and shield: < 200 pF/m.
- A foil or braided shield is acceptable.
- Wire diameter: 22 to 18 AWG
Trane Purple Wire Recommended
| Part Number | Business Unit | Description |
|---|---|---|
| CAB01568 | US Manufacture | Cable; Comlink cable with a PVC jacket, 18/1 PR, stranded shield, 25PF Plenum, 100 foot length |
| CAB01569 | US Manufacture | Cable, Comlink cable with a PVC jacket, 18/1 PR, stranded shield, 25PF Plenum, 1000 foot length |
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.