Skip to main content

Log in / Sign up

Trane Commercial HVAC Help Center Help Center home page Trane Commercial HVAC Help Center
Contact Support
  • Sign in
Contact Support
  1. Trane Commercial HVAC Help Center
  2. Light Commercial Rooftops | Splits
  3. Odyssey
  4. Symbio 700
  5. Installation / Application R-410A [LCU]
  6. Wiring

Wiring

  • 24Vac Interconnecting Wire Info (other than communication wire)
  • Symbio Communication Wire
  • Odyssey Symbio Pairing B Wiring and Setup: Symbio Condenser or Heat Pump with SZVAV / 2 Speed Air Handler
  • Odyssey Symbio™ Pairing or Twinning Frequently Asked Questions
  • Symbio Condenser with a Symbio EM 2-Speed Air Handler
  • Symbio Condenser (Cooling Only) with Reliatel SZVAV Air Handler (TR150 VFD)
  • Interconnecting wiring for Pairing C: Legacy Electromechanical Condenser with Symbio 2-Speed Air Handler
  • Interconnecting Wiring for Symbio Condenser (Cooling or Heat Pump) to Trane Controller with Wet or Powered Outputs
  • Interconnecting Wiring for Pairing A: Symbio Condenser with Symbio CV Air Handler
  • Interconnecting wiring for Symbio Condenser (Cooling Only) with Legacy 2 Speed Electromechanical Air Handler (Pairing 2)
  • Interconnecting wiring for Symbio Condenser (Cooling or Heat Pump) with Legacy CV Air Handler (Pairing 1)
  • Interconnecting Wiring for Symbio Condenser (Single Stage Cooling) to Blower/Fan Coil Unit w/ CSTI Board
  • Interconnecting Wiring for Symbio Condenser (Cooling or Heat Pump) to UC400 or Symbio 500
  • Interconnecting wiring from a Symbio 700 Odyssey Condenser (Cooling or Heat Pump) to Symbio 400B Blower/Fan Coil Unit?
  • Interconnecting wiring for Legacy Reliatel Condenser (Cooling or Heat Pump) with Symbio CV Air Handler (Pairing 4)
  • Interconnecting wiring for Legacy Electromechanical Condenser with Symbio CV Air Handler (Pairing 3)
  • Twinning Odyssey Symbio Condensers Example
  • Reliatel Condenser paired with a Symbio SZVAV Air Handler
  • Wiring a Symbio Condenser to a Generic 24 VAC Controlled Air Handler

© Trane. All trademarks referenced are the trademarks of their respective owners.

Privacy Terms