Torque Values
Grip-It Bearing Setscrew
- - 10/32 UNF X 3/4 T-27 TORX PLUS HEAD - 88 Inch pounds.
Fan and Motor Sheave Setscrew
- On YC,TC,WC*150 - 180 and 211 units, torque the motor sheave set screw and the fan sheave set screw to 124 inch pounds.
- On YC,TC,WC*181 and 210-301 units, torque the motor sheave set screw to 124 inch pounds and the fan sheave set screw to 168 inch pounds.
- On Y/T/WS*150 - 180 and T/YH*210 units, torque the motor sheave set screw and the fan sheave set screw to 124 inch pounds.
- On T/YH*180, Y/T/WS210-301, and T/YH*210-300 units, torque the motor sheave set screw to 124 inch pounds and the fan sheave set screw to 168 inch pounds.
- For Eflex units - Use the torque values for TH/YH units.
Fan Squirrel Cage Setscrew
- 12.5 ton - 150 Inch Lbs.
- All other units - 295 Inch Lbs.
Belt Tension Adjustment Bolt
- - 288-302 inch pounds
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.