In the Maintenance Section of the Voyager 2 IOM, what does P.D stand for in the Belt Tension Chart?
Belt Tension Measurement and Deflection Ranges
1. Deflection Force (Imperial - lb, in.)
| Belts Cross Section | Small P.D* Range (in.) | Super Gripbelts (in.) - Min. | Super Gripbelts (in.) - Max. | Gripnotch (in.) - Min. | Gripnotch (in.) - Max. | Steel Cable Gripbelts (in.) - Min. | Steel Cable Gripbelts (in.) - Max. |
|---|---|---|---|---|---|---|---|
| A | 3.0–3.6 | 3 | 4 1/2 | 3 7/8 | 5 1/2 | 3 1/4 | 4 |
| A | 3.8–4.8 | 3 1/2 | 5 | 4 1/2 | 6 1/4 | 3 3/4 | 4 3/4 |
| A | 5.0–7.0 | 4 | 5 1/2 | 5 | 6 7/8 | 4 1/4 | 5 1/4 |
| B | 3.4–4.2 | 4 | 5 1/2 | 5 3/4 | 8 | 4 1/2 | 5 1/2 |
| B | 4.4–5.6 | 5 1/8 | 7 1/8 | 6 1/2 | 9 1/8 | 5 3/4 | 7 1/4 |
| B | 5.8–8.8 | 6 3/8 | 8 3/4 | 7 3/8 | 10 1/8 | 7 | 8 3/4 |
| *P.D = Pitch Diameter | |||||||
2. Deflection Force (Metric - kg, mm)
| Belts Cross Section | Small P.D* Range (mm) | Super Gripbelts (mm) - Min. | Super Gripbelts (mm) - Max. | Gripnotch (mm) - Min. | Gripnotch (mm) - Max. | Steel Cable Gripbelts (mm) - Min. | Steel Cable Gripbelts (mm) - Max. |
|---|---|---|---|---|---|---|---|
| A | 13.3–16.0 | 13.3 | 20.0 | 17.2 | 24.5 | 14.5 | 17.8 |
| A | 16.9–21.4 | 15.6 | 22.2 | 20.0 | 27.8 | 16.7 | 21.1 |
| A | 22.0–31.1 | 17.8 | 24.5 | 22.2 | 30.6 | 18.9 | 23.4 |
| B | 15.1–18.7 | 17.8 | 24.5 | 25.6 | 35.6 | 20.0 | 24.5 |
| B | 19.6–24.9 | 22.8 | 31.7 | 28.9 | 40.6 | 25.6 | 32.3 |
| B | 25.8–39.1 | 28.4 | 38.9 | 32.8 | 45.0 | 31.1 | 38.9 |
| *P.D = Pitch Diameter | |||||||
What is the definition of pitch diameter?
Pitch diameter - the diameter that is formed on the sheave by the pitch line of the belt.
- (A belt's pitch line typically corresponds to the location of its internal tensile cord)
~or~
Pitch diameter - the diameter where the side of the v belt will effectively grip.
~or~
Pitch diameter - the diameter of the pulley where the belt is engaged.
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.