See RTAC-SVD02B-EN (attached below as rtac-svd02b.pdf) for reference.
Additional information that was omitted in RTAC-SVD02B-EN:
GP2 M & N Compressor:
- Terminal Plate Bolt; M12 66 ft.lb
- Terminal Stud; 1/2-13 15 ft.lb
GP2 K & L Compressor:
- Terminal Plate Bolt; M12 66 ft.lb
- Terminal Stud; 3/8-16 10 ft.lb
Additional details
Other Question/Problem/Cause Statements
- CHHP (GP2) compressor repair
- CHIP (GP2) Compressor Repair
- Male piston replacement
- Oil check valve replacement
- Oil filter replacement
- Leak from the bearing housing to motor housing o-ring
- Oil filter plugged
- Motor Terminal Replacement
Facts
- CHHP (GP2) compressor
- Air-Cooled Chiller (Pueblo) (RTAC)
- Oil leak
- Leak from the oil filter cover plate
- Check valve not working
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.