BCVD Mounting Feet Updated February 01, 2024 17:22 BCXD Field Installed Part number: SUP03093 Attachments Vertical unit mounting feet.pdf 20 KB Download 50190229_C_watermarked.pdf 70 KB Download Articles in this section Mixing Box actuator set-up Example ECM motor running backward on BCXD Blower Coil w/ DX and CSTI Connections to a Symbio Condenser Blower Coil w/ DX and UC400-B Connections to a Symbio Condenser Wrong Disconnect was supplied with the unit BCVD Mounting Feet Medium and low speeds calculations for BCXD Coil Rotation to other side Related articles BCVE - Mounting Legs Mixing Box actuator set-up Example ECM motor running backward on BCXD Symbio™ 700 - Unit Controller LED Legend Coil Rotation to other side