Is the BPHE made of stainless steel?
- The braze plate evaporator is made of 316 stainless steel with copper as the braze material (pure 99.9% 0.04 mm copper coil)
- It is designed to withstand a refrigerant working side pressure of 430 psig and a water side working pressure of 150 psig. The evaporator is tested at 1.1 times maximum allowable refrigerant side working pressure and 1.5 times maximum allowable water side working pressure.
- The water connections are also made of stainless steel.
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.