- Part Number: DOR02240
- The door is a cover for UV protection and impact protection for the Display
- No light gets through the door
- The material is Xenoy 5720U
- Black Unfilled PBT+PC alloy
- Outstanding low temperature impact/chemical resistance
- UV stabilized version of XENOY
Beginning in December of 2016, Pueblo began shipping all RTAC and CGAM chillers as standard with the DynaView enclosure to protect from UV light and other outdoor elements.
This enclosure is only applicable to chillers configured with a CH530 controller
It is not available for TD7 controllers configured on the RTAE and RTAF.
- If the chiller is already in the field, the enclosure can be ordered through Aftermarket.
- Please see PART-SVN123A-EN (attached) for information on the part number and installation instructions.
Additional details
Other Question/Problem/Cause Statements
- What is the Dyna View Cover made of?
Facts
- Air-Cooled Chiller (Pueblo) (CGAM 20-130 Ton)
- Air-Cooled Chiller (Pueblo) (RTAC)
WARNING:
Information in this article is intended for use by individuals possessing adequate backgrounds of electrical and mechanical experience and who comply with all federal, state, and local laws, rules, orders, or regulations related to the installation, service, or repair of a heating or central air conditioning product. Any attempt to install, service, or repair a heating or central air conditioning product may result in personal injury and/or property damage. The manufacturer or seller cannot be responsible for the interpretation of the information contained herein, nor can it assume any liability in connection with its use.