Air Cooled
- Isolating Refrigerant in Evaporator or Condenser RTAA
- Evaporator Refrigerant Drain RTAC
- Convert a 460V/60Hz/3 to 400V/50Hz/3 RTAC
- Convert Unit from Comfort to Low Temperature Process Cooling RTAA and RTUA
- Low Pressure Control CGAF
- Low Pressure Control Open
- Carryover RTAC
- Compressor Trip CGAF
- Low Pressure Cutout CGAF
- Low Pressure Cutout CGAC
- Very Low Evaporator Refrigerant Pressure ACR/RTAF/RTWD
- Very Low Suction Pressure CGAM/ACS/ACX
- Convert to Low Leaving Water Temperature CGAF
- Code 87 Check External Chilled Water Setpoint RTAA
- Unit Not Configured CGAF
- 1A5 or 1A6 Oil Flow Control RTAA
- Efector Flow Switch LED Indication
- Chiller Loading CGAF
- Check External Current Limit Setpoint RTAA
- E6 Phase Reversal/Phase Loss at Power Up
- Hot Start Control
- Evaporator Solution Flow Proving Switch
- Dynaview Replacement for CGAM
- Failed Discharge Pipe and Valve RTAC
- IOM for the Krack Condenser
- Demand Limit Setpoint Set to 200%
- Condenser Fan Motor Fuse Blowing: RTAC 200 and 230 VAC
- Buffer Tank CGAM
- High Pressure Cutout CGAF
- Fan Staging CGAF